2024 MultiQuip VP MVC88 For Sale - 2,600 USD | Cat Used
Quick Search

MultiQuip VP MVC88

MultiQuip VP MVC88

Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandMultiQuip VP MVC88
Wheeler Machinery Co.
Categoryvibratory plate compactor
Serial NumberJ-16084
Unit NumberVP1668
Catalog Number10126266
Year2024
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax2,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR-COOLED, SINGLE-CYCLINDER
BASEPLATE: 19.7" X 20.7"
CENTRIFUGAL FORCE: 3450 LBS.
COMPACTION DEPTH: UP TO 12"
HONDA 4.8HP, GASOLINE, 4-CYCLE
OPERATING WEIGHT: 202 LBS.
ORDERED FOR 2024 STOCK 05.22.23 LSL (MQ)
VIBRATORY PLATE COMPACTOR
WATER TANK: 11 QT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering