Caterpillar 299D

Caterpillar 299D

Price
57,000 USD
Year
2014
Working hours
2308 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D
CategorySkid Steer Loaders
Serial NumberGTC01275
Unit NumberEQ00126078
Catalog NumberCU4412320
Manufacturing Year2014
Hours2308 h
CountryUnited States
LocationWV
Pricing
Price Excluding Tax$57,000
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, HEAVY DUTY, 880 CCA
BELT, SEAT 2"
CAB, (A/C), (C3)
CONVERSION ARRGMT
DISPLAY, ADV, LCD
DOOR, CAB, POLY
299D CTL
ENGINE 2EG1991
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LIGHTS, BEACON
PKG PERFORMANCE, (H2)
RADIO READY
RIDE CONTROL, NONE
TRACK, RUBBER 17.7
RUBR BELT, 2S, TF
QUICK COUPLER ELE
HYDRAULICS, PRO WT
SEAT, AIR SUSP, VIN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone