Caterpillar 289D

Caterpillar 289D

Price
44,911 USD
Year
2015
Working hours
2119 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW02829
Unit NumberTAW2829-A
Catalog NumberCU4352640
Manufacturing Year2015
Hours2119 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$44,911
Tax-
Price Including Tax-
Features
Additional InformationCAB, AC, STD FLOW HYD, 2SPD, BKT, EQC, PRODUCT LINK, 18" BELT
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • FairBENT VERY SLIGHT
  • Good
  • Good
  • Good
  • Good
  • FairFADED SLIGHT, SCRATCHES AND SURFACE RUST PRESENT
  • FairPANELS AT ARM BAR BRACKETS ARE CRACKED
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDIRT PRESENT
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • FairLEFT CYLINDER WEEPING AT HEAD SEAL
  • Good
  • Good
  • Good
  • Good
  • Yes
tandems/gears/bearings/chains
  • GoodNORMAL WEAR PRESENT
  • Good
  • Good
  • GoodNORMAL WEAR PRESENT
  • GoodNORMAL WEAR PRESENT
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • FairALL P/B HAVE SLIGHT MOVEMENT
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGoodNORMAL WEAR PRESENT
RollerGoodNORMAL WEAR
Roller FrameGood
SprocketGood
Track / Belt ConditionGoodRUBBER TRACKS ~95%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone