Caterpillar 259D

Caterpillar 259D

Price
39,500 USD
Year
2017
Working hours
607 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL13485
Unit NumberR60603
Catalog NumberCU4505155
Manufacturing Year2017
Hours607 h
CountryUnited States
LocationSacramento, CA
Pricing
Price Excluding Tax$ 39,500
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
EPA LABELEPA LABEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • Yes
  • GoodMinor damage to front lip Rops structure looks ok.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scratches on rear and sides. Decal missing on left rear right rear decal torn.
  • Good
  • Good
  • Good
  • Good
  • GoodFront entry step ben5 but usable
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 1/2
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor2” seat belt needs replaced with 3” seat belt.
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • No record of first service due for service.
  • Ok
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 0.4& yards. 66”
  • A4179MP20136
  • Good
  • Good
  • Good
  • GoodEstimated 50% remaining not turned.
  • Good
  • Good
  • Good
  • GoodManual quick coupler.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesMisc cuts in both track belts, both track belts look ok to run out.
Track / Belt ThicknessLeft 25/32. Right 25/32. 32/32 is new
Track / Belt Width13” wide
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFair
comments, misc. repairs, general remarks
  • Needs serviced. Needs 2” seat belt replaced. Missing left rear decal right rear decal is torn. Machine runs and operates good with exceptions of minor repairs noted machine is in overall good condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Mike Dutro
Telephone:+1 916 899 8960
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone