Caterpillar 246D

Caterpillar 246D

Price
32,175 USD
Year
2014
Working hours
1504 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF00913
Unit Number453587
Catalog NumberCU2554518
Manufacturing Year2014
Hours1504 h
CountryUnited States
LocationSilverthorne, CO
Pricing
Price Excluding Tax$32,175
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationPACKAGE, PERFORMANCE (H4)
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT,AIR SUSPENSION,CLOTH,HEAT
ONE SPEED WITH RIDE CONTROL
RETURN TO DIG
DOES NOT INCLUDE SELF LEVEL
HEATER, ENGINE COOLANT, 120V
SEAT BELT, 2"
FILM, RIDE CONTROL, ANSI
0P0800/1458
DOOR, CAB, POLYCARBONATE
INCLUDES: STANDARD FLOW
CAT CERTIFIED USED
QUICK COUPLER, ELECTRIC
ROPS, ENCLOSED WITH A/C (C3)
RADIO READY
DISPLAY, BASIC, ANTI-THEFT
72" BUCKET
TIRES, 12/16.5
HYDRAULICS, PROPORTIONAL
CARRIAGE, 46", FORKS, 48", SSL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • GoodEnclosed Cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Red Extended Life
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 72"Cat GP
  • 65SSGP079429
tires
  • No
  • No
  • 60%
  • 12x16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoNoNo
Left RearNoNoNo
Right FrontNoNoNo
Right RearNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone