Caterpillar 226D

Caterpillar 226D

Price
27,968 USD
Year
2017
Working hours
435 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226D
CategorySkid Steer Loaders
Serial NumberHRD02052
Unit NumberE136029
Catalog NumberCU2526146
Manufacturing Year2017
Hours435 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$ 27,968
Tax-
Price Including Tax-
Features
Additional InformationROPS: OPEN
PRODUCT LINK: INCLUDES
BUCKET: YES
AUX HYD
SUSPENSION SEAT
TIRE SIZE: 10/16.5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone