2023 Case TV450B For Sale - 59,000 USD | Cat Used
Quick Search

Case TV450B

Case TV450B

Year
2023
Working hours
634 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Bonner Springs, KS
+316 943 4211
Show phone number
Basic information
BrandCASE TV450B
Foley Equipment Company
CategorySkid Steer Loaders
Serial NumberNNM414119
Unit Number24B184
Catalog Number10141325
Year2023
Hours634 h
CountryUnited States
LocationBonner Springs, United States
Pricing
Price Excluding Tax59,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
ROPS - EnclosedROPS - Enclosed
Hand and Foot ControlHand and Foot Control
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
BucketBucket
Ride ControlRide Control
Radio - BluetoothRadio - Bluetooth
Self LevelingSelf Leveling
Coupler Type - HydraulicCoupler Type - Hydraulic
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - High FlowAuxiliary Hydraulics Flow - High Flow
Additional information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2023 CASE TV450B
634 HOURS
FAULTS INCLUDING SAFETY ITEMS
MACHINE IS SOLD AS IS, WHERE IS,
SERIAL NUMBER NNM414119
WITH ALL KNOWN AND UNKNOWN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
920
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratched
  • Good
  • FairLeft rear corner of machine has be bent and straightened. Guard over left front corner work light had been bent and straightened.
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1310
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront Lower right corner window has some superficial cracks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
620
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Ok
  • Ok
  • FairDusty
  • FairAlternator belt missing two ribs and will need replaced soon
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • 84”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn40% worn
Track / Belt Width17.5”
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFairHas cuts throughout right track has chunk missing on the inside. Still 100% usable.
comments, misc. repairs, general remarks
  • MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering