Caterpillar 963D

Caterpillar 963D

Price
188,500 USD
Year
2015
Working hours
7140 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963D
Categorytrack loaders
Serial NumberLCS02332
Unit NumberEQN105451
Catalog NumberCU4477011
Manufacturing Year2015
Hours7140 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding Tax$ 188,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information963D TRACK LOADER
AIR INLET, STANDARD
BEACON, ROTATING
BUCKET-GP, 3.25 CYD, PACKAGE
BUMPER, STANDARD
CATERPILLAR PRODUCT LINK 321
CONSTRUCTION PACK, E. SALT
COUNTERWEIGHT, LIGHT, 716 LB
COUNTERWEIGHT,ADDITIONAL,672LB
FAN, DEMAND, REVERSING
FRAME NO RIPPER
GUARD, IDLER
HEATER, ENGINE COOLANT, 120V
HITCH, STANDARD
HYDRAULIC 2V,GP JOYSTICK, PACK
HYDRAULIC OIL, STANDARD
LANGUAGE, MESSENGER
LIGHTS ADDITIONAL, GUARDED
LINES IMPLEMENT, STANDARD
SEAT TLV2, NO S/S ISOLATOR
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK, 22" DG, E. SALT
TRANSMISSION CONTROL V-LEVER
WARNING DECALS, ANSI, FOR NACD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • undercarriage
general appearance
  • YesMachine needs washed and cleaned
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched and scuffed
  • Good
  • FairRight lower corner of the grill has a dent in it
  • FairMain frame is cracking across the top in front of both loader frame mounts. Cracks have been welded and are cracking again. Both sides of frame have cracked and been plated below loader frame mounts
  • Good
  • Good
safety items
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • GoodAmbient air temperature was too cold to test properly
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • YesValve cover and oil drain tube are leaking
  • No
  • Red
  • Normal
  • Normal
  • FairDusty
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • Good
  • Good
  • FairFront pump looked to have some hoses leaking. Area needs cleaned to determine exact location of leaks
  • Good
  • Good
  • Good
steering
  • Machines steered properly
brake
  • Good
  • Good
  • Good
hydraulics
  • Yes
  • Good
  • Good
  • FairCooler hose along right side of the engine is leaking
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • FairZ bar has cracked and been plated on the right side and along the front. Z bar and dog bone pins have some play in them
  • Good
  • Good
  • Good
  • FairSegmented edges have some wear
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Equalizer BarGood
Link Part NumberV track
Notes - UNDERCARRIAGE 1Machine has aftermarket U/C on it. Used Cat specs to figure wear
Pivot ShaftGood
SegmentsSegments are worn to the point of replacement
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front176.51763032
Idlers Front21.521.51818
Idlers Rear174.51763238
Links37.637.62626
Pins & Bushings (External)11.811.82525
Track Roller 142.442.42828
Track Roller 244.444.41818
Track Roller 344.444.41818
Track Roller 444.444.41818
Track Roller 542.242.22626
Track Roller 641.541.53333
Track Shoes (Width)43.143.15050
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone