Quick Search

CAT 299D3

CAT 299D3

Year
2021
Working hours
3,357 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 299D3
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberDY905143
Unit Number524755
Catalog Number10125958
Year2021
Hours3,357 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax56,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Emissions Level - EPA - Tier4Emissions Level - EPA - Tier4
Emissions Level - Korea - Korea-Tier4 FinalEmissions Level - Korea - Korea-Tier4 Final
Regulatory Status - EPA CertifiedRegulatory Status - EPA Certified
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
CE PlateCE Plate
BucketBucket
Anti-theft SystemAnti-theft System
Fire ExtinguisherFire Extinguisher
Radio - BluetoothRadio - Bluetooth
Self LevelingSelf Leveling
Coupler Type - HydraulicCoupler Type - Hydraulic
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Additional information2021 CATERPILLAR 299D3 CT LOADER
3347 BW 5/15/24
5" DISPLAY,ADVANCED,LCD, CAMERA
ANTI-THEFT SECURITY SYSTEM
AS IS / AS RECEIVED
BATTERY,EXTRA HEAVY DUTY, DISC
BUCKET-GP, 80 BOCE, PLATE WORN
CAB PACKAGE, PRO PLUS
CE PLATE, REARVIEW MIRROR
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
DEBRIS MGMT PKG, NONE (DM0)
DOOR, CAB, GLASS , WIPER
ENGINE,C3.8, 95HP, TIER 4
FAN, COOLING, DEMAND
FIRE EXTINGUISHER,BEACON OUTLET,
HEADLINER,FLOOR MAT,12V PWR PORT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS,PERFORMANCE,H2 23GPM
INSTRUCTIONS, ANSI, USA
LIGHTS, LED WORK & DOME LIGHT
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
RIDE CONTROL, NONE
ROPS,ENCLOSED W/AC,HEAT,DEF,(C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SELF LEVEL, ANSI
STANDARD RADIO(12V),BLUETOOTH
TIE DOWN POINTS,JOYSTICK CONTROL
TRACK,RUBBER,450MM(17.7")BAR@47%
TRANSMISSION, 2 SPD TRAVEL
TRAVEL ALARM, GRAB IRONS,
TWO SPEED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • GoodBlowing cold air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWipers do not park
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
520
  • FairWear plate in the center is worn through
  • FairFairly loose
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn47%
Track / Belt Width450 mm tracks measure 18 mm tread depth.
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • 1 May 2024 - 3,349 hours
  • Machine is in average condition.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering