Quick Search

Valew WT 12K TNK

Valew WT 12K TNK

Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandValew WT 12K TNK
Categorywater trucks
Serial NumberWT12K22079
Unit NumberWT0841
Catalog Number10031047
Year2022
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax68,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(11' FROM GRADE)
10" DIAMETER DISCHARGE TUBE
11R X 22.5 TIRES
12,000 GALLON WATER TOWER
ACCESS HATCH
AUTOMATIC SHUT OFF
CAMLOCK ON END OF PIPE
DUAL 10 HOLD BUDD WHEELS W/
DUAL 3" FILL PIPES W/ AIR GAPS
DUAL HYDRAULIC CYLINDERS
FIFTH WHEEL KING PIN
FULLY EQUIPPED DOT LIGHT SYSTE
HEAVY DUTY LONG LIFE AXLE,
HEIGHT 13' 4 1/2"
HYDRANT FILL FLOAT SYSTEM
OSHA APPROVED ACCESS LADDER
PRICED 08/24/23 KR
REMOVABLE HYD. PUMP & MOTOR
STEEL TANK, STEEL FITTED HEADS
STRUCTURAL STEEL (A36)
SUSPENSION, & AIR BRAKE SYSTEM
VALVES, AND FLOAT ASSEMBLIES,
WIDTH 96", LENGTH 37' 6"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering