United WT5000AUTO

United WT5000AUTO

Price
215,000 USD
Year
2020
Working hours
611 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandUnited WT5000AUTO
Categorywater trucks
Serial NumberLF229442
Unit NumberLF229442
Catalog NumberCU4636747
Manufacturing Year2020
Hours611 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax215,000 USD
Tax-
Price Including Tax-
Details
Additional informationLADDER
5000 GAL VISION TANK
SUCTION FILL
SIGHT GAUGE
FULL BELLY PLATE
1/4" HEADS & SKIDS
PETERSON 780 BU ALARM
25" MANWAY
HYDRANT FILL
1.5" JET VALVE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone