Quick Search

Mack WT2000 A

Mack WT2000 A

Price
$114,000
Year
2022
Working hours
845 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Wheeler Machinery Co.
Lindon, UT
  • Basic information
  • Details
Basic information
BrandMack WT2000 A
Categorywater trucks
Serial Number1M2MDAABXNS071144
Unit NumberWT0827
Catalog Number4875984
Year2022
Hours845 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax114,000 USD
Tax-
Price Including Tax-
Details
Additional informationPOWER WINDOWS AND LOCKS, POWER
AND HEATED MIRRORS,
AIR DRIVER SEAT & PASSENGER NO
APPROX 2000-GALLON CAPACITY PU
6.7 CUMMINS DIESEL ENGINE
W/220HP-600 TORQUE
ALLISON 2500 RDS AUTO TRANS. 6SP
A/C, P/S, AM/FM/BT RADIO
(1).75" HOSE BIB
(1)1.5" HOSE OUTLET
2 REAR 2 FRONT 1 LEFT SIDE SPR
ORDERED FOR STOCK PER KR 01.05.22 JLS (VALEW) *MACK*
HOSE KIT
VALEW STYLE HOSE REEL
SUCTION PLUMBING
LEGAL LIGHTS AND MUD FLAPS
ANTI-SIPHON LOADING PIPE
PUSH BLOCK WITH TOOLBOX
HOT SHIFT P.T.O. 120%
VGT ENGINE BRAKE
AIR BRAKES
SMALL DEF TANK
ALUMINUM 50-GALLON FUEL TANK
WHITE IN COLOR
VIN:
26,000 GVW
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering