Quick Search

Mack WT2000 A

Mack WT2000 A

Year
2024
Working hours
715 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Hurricane, UT
+1 801 978 1673
Show phone number
Basic information
BrandMack WT2000 A
Wheeler Machinery Co.
Categorywater trucks
Serial Number1M2MDAAA7RS073561
Unit NumberWT1005
Catalog Number10106933
Year2024
Hours715 h
CountryUnited States
LocationHurricane, United States
Pricing
Price Excluding Tax121,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(1).75" HOSE BIB
(1)1.5" HOSE OUTLET
2 REAR 2 FRONT 1 LEFT SIDE SPR
26,000 GVW
6.7 CUMMINS DIESEL ENGINE
A/C, P/S, AM/FM/BT RADIO
AIR BRAKES
AIR DRIVER SEAT & PASSENGER NO
ALLISON 2500 RDS AUTO TRANS. 6SP
ALUMINUM 50-GALLON FUEL TANK
AND HEATED MIRRORS,
ANTI-SIPHON LOADING PIPE
APPROX 2000-GALLON CAPACITY PU
HOSE KIT
HOT SHIFT P.T.O. 120%
LEGAL LIGHTS AND MUD FLAPS
POWER WINDOWS AND LOCKS, POWER
PRICED NEW 08/16/23 KR *
PUSH BLOCK WITH TOOLBOX
SMALL DEF TANK
SUCTION PLUMBING
VALEW STYLE HOSE REEL
VGT ENGINE BRAKE
VIN:
W/220HP-600 TORQUE
WHITE IN COLOR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering