Quick Search

Kenworth WT4000 A

Kenworth WT4000 A

Price
US$ 186,900
Year
2023
Working hours
72 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Lindon, UT
Basic information
BrandKenworth WT4000 A
Categorywater trucks
Serial Number2NK5LJ9X8PM242887
Unit NumberWT0834
Catalog Number10057524
Year2023
Hours72 h
CountryUnited States
LocationLindon, United States
Pricing
Price Excluding Tax186,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR BRAKES
SUCTION PLUMBING
VALEW STYLE HOSE REEL
(1) 3/4 HOSE BIB
ANTI-SIPHON LOADING PIPE
LEGAL LIGHTS AND MUD FLAPS
(1) 1 1/2 HOSE OUTLET
PUSH BLOCK WITH TOOLBOX
INDEPENDENT AIR CONTROLS
ALUMINUM BATTERY BOX
WHITE IN COLOR
ALUMINUM 50-GALLON FUEL TANK
SMALL D.E.F. TANK
HOT SHIFT P.T.O 120%
VGT ENGINE BRAKE
CRUISE, STAINLESS MIRRORS AND
VISOR, CHROME UPRIGHT EXHAUST
FOR OFF ROAD USE ONLY
3" X 4" PUMP
ALLISON 3500 RDS AUTO TRANS.
14,600LB F/ 40,000LB R AXLES
(HENDRICKSEN BEAM SUSP.)
A/C, P/S, AM/FM RADIO, TILT,
AIR DRIVER BUCKET SEAT
PASSENGER NON-SUSPENSION SEAT
APPROXIMATELY 4000 GALLON CAP.
CENTRIFUGAL FRAME MOUNTED
2 REAR & 2 FRONT & 1 SIDE SPAY
PAINTED WHITE IN COLOR
VALEW WATER TANK SPECIFICATION
EQUIPPED WITH OVER FILL PROTEC
T370 CHASSIS
PRICED NEW 12/20/23 KR
PACCAR PX9/L9 CUMMINS W/300 HP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering