Quick Search

Kenworth WT4000 A

Kenworth WT4000 A

Year
2023
Working hours
3,485 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandKenworth WT4000 A
Categorywater trucks
Serial Number2NK5LJ9X1PM242889
Unit NumberWT0832
Catalog Number10062113
Year2023
Hours3,485 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax186,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR BRAKES
SUCTION PLUMBING
VALEW STYLE HOSE REEL
(1) 3/4 HOSE BIB
ANTI-SIPHON LOADING PIPE
LEGAL LIGHTS AND MUD FLAPS
(1) 1 1/2 HOSE OUTLET
PUSH BLOCK WITH TOOLBOX
INDEPENDENT AIR CONTROLS
ALUMINUM BATTERY BOX
WHITE IN COLOR
ALUMINUM 50-GALLON FUEL TANK
SMALL D.E.F. TANK
HOT SHIFT P.T.O 120%
VGT ENGINE BRAKE
CRUISE, STAINLESS MIRRORS AND
VISOR, CHROME UPRIGHT EXHAUST
FOR OFF ROAD USE ONLY
3" X 4" PUMP
ALLISON 3500 RDS AUTO TRANS.
14,600LB F/ 40,000LB R AXLES
(HENDRICKSEN BEAM SUSP.)
A/C, P/S, AM/FM RADIO, TILT,
AIR DRIVER BUCKET SEAT
PASSENGER NON-SUSPENSION SEAT
APPROXIMATELY 4000 GALLON CAP.
CENTRIFUGAL FRAME MOUNTED
2 REAR & 2 FRONT & 1 SIDE SPAY
PAINTED WHITE IN COLOR
VALEW WATER TANK SPECIFICATION
EQUIPPED WITH OVER FILL PROTEC
T370 CHASSIS
PACCAR PX9/L9 CUMMINS W/300 HP
PRICED NEW 12/20/22 KR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering