Kenworth (OBSOLETE) WT4000 A

Kenworth (OBSOLETE) WT4000 A

Price
155,000 USD
Year
2021
Working hours
657 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKenworth (OBSOLETE) WT4000 A
Categorywater trucks
Serial Number2NKHLJ9X8LM380663
Unit NumberWT0718
Catalog NumberCU4821185
Manufacturing Year2021
Hours657 h
CountryUnited States
LocationEly, NV
Pricing
Price Excluding Tax155,000 USD
Tax-
Price Including Tax-
Details
Additional informationVALEW STYLE HOSE REEL
VGT ENGINE BRAKE
SUCTION PLUMBING
PRICED NEW 05/20/21 KR
PACCAR PX9 DIESEL W/ 300 HP
A/C, P/S, AM/FM RADIO, TILT,
(HENDRICKSEN BEAM SUSP.)
AIR BRAKES
14,600LB F/ 40,000LB R AXLES
WHITE IN COLOR
ALLISON 3500 RDS AUTO TRANS.
ALUMINUM 50-GALLON FUEL TANK
(1) 1 � HOSE OUTLET
(1) � HOSE BIB
LEGAL LIGHTS AND MUD FLAPS
PAINTED WHITE IN COLOR
SMALL D.E.F. TANK
2 REAR & 2 FRONT & 1 SIDE SPAY
ANTI-SIPHON LOADING PIPE
FOR OFF ROAD USE ONLY
CENTRIFUGAL FRAME MOUNTED
APPROXIMATELY 4000 GALLON CAP.
PASSENGER NON-SUSPENSION SEAT
AIR DRIVER BUCKET SEAT
VISOR, CHROME UPRIGHT EXHAUST
CRUISE, STAINLESS MIRRORS AND
INDEPENDENT AIR CONTROLS
ALUMINUM BATTERY BOX
PUSH BLOCK WITH TOOLBOX
3" X 4" PUMP
HOT SHIFT P.T.O 120%
VALEW WATER TANK SPECIFICATION
KENWORTH T370 (VALEW)
EQUIPPED WITH OVER FILL PROTEC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone