Quick Search

Kenworth WT4000 A

Kenworth WT4000 A

Year
2024
Working hours
5,088 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandKenworth WT4000 A
Wheeler Machinery Co.
Categorywater trucks
Serial Number2NK5LI9X9SM152463
Unit NumberWT1032
Catalog Number10141898
Year2024
Hours5,088 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax215,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(1) .75 HOSE BIB
(1) 1.5 HOSE OUTLET
(HENDRICKSEN BEAM SUSP.)
14,600LB F/ 40,000LB R AXLES
2 REAR & 2 FRONT & 1 SIDE SPAY
3" X 4" PUMP
A/C, P/S, AM/FM RADIO, TILT,
AIR BRAKES
AIR DRIVER BUCKET SEAT
ALLISON 3500 RDS AUTO TRANS.
ALUMINUM 50-GALLON FUEL TANK
ALUMINUM BATTERY BOX
ANTI-SIPHON LOADING PIPE
APPROXIMATELY 4000 GALLON CAP.
CENTRIFUGAL FRAME MOUNTED
CRUISE, STAINLESS MIRRORS AND
EQUIPPED WITH OVER FILL PROTEC
FOR OFF ROAD USE ONLY
HOT SHIFT P.T.O 120%
INDEPENDENT AIR CONTROLS
KENWORTH T370 (VALEW)
LEGAL LIGHTS AND MUD FLAPS
PACCAR PX9 DIESEL W/ 300 HP
PAINTED WHITE IN COLOR
PASSENGER NON-SUSPENSION SEAT
PRICED 07/01/24 KR
PUSH BLOCK WITH TOOLBOX
SMALL D.E.F. TANK
SUCTION PLUMBING
VALEW STYLE HOSE REEL
VALEW WATER TANK SPECIFICATION
VGT ENGINE BRAKE
VISOR, CHROME UPRIGHT EXHAUST
WHITE IN COLOR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering