Kenworth (OBSOLETE) WT2000 A

Kenworth (OBSOLETE) WT2000 A

Price
91,400 USD
Year
2020
Working hours
2,827 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKenworth (OBSOLETE) WT2000 A
Categorywater trucks
Serial Number2NKHLM6X0LM380386
Unit NumberWT0582
Catalog NumberCU4850126
Manufacturing Year2020
Hours2,827 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax91,400 USD
Tax-
Price Including Tax-
Details
Additional informationA/C, P/S, AM/FM RADIO
ANTI-SIPHON LOADING PIPE
VALEW STYLE HOSE REEL
3/16" STEEL TANK
SUCTION PLUMBING
PRICED 12/16/21 KR LIC PL# V76 9PY EXP 6/20
ALUMINUM 50-GALLON FUEL TANK
(1) 1 1/2" HOSE OUTLET
2000 GALLONS CAPACITY
26,000 GVW, AIR BRAKES
ALLISON 2500 RDS AUTOMATIC
PX7 DIESEL ENGINE W/200 HP
2019 KENWORTH T270
2 FRONT SPRAY, 2 REAR, 1 SIDE
3"X4" PUMP, HOT SHIFT PTO 120%
SMALL DEF TANK
OVER FILL PROTECTION
HOSE KIT
NON SUSPENSION BUCKET SEATS
(1) 3/4" HOSE BIB
PUSH BLOCK W/ TOOLBOX
LEGAL LIGHTS & MUD FLAPS
WHITE IN COLOR
FRAME MOUNTED CENTRIFUGAL PUMP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone