Quick Search

Kenworth WT2000 A

Kenworth WT2000 A

Price
$102,600
Year
2019
Working hours
3,432 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Wheeler Machinery Co.
Salt Lake City, UT
  • Basic information
  • Details
Basic information
BrandKenworth WT2000 A
Categorywater trucks
Serial Number2NKHHM6X8KM302826
Unit NumberWT0577
Catalog Number4775744
Year2019
Hours3,432 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax102,600 USD
Tax-
Price Including Tax-
Details
Additional informationA/C, P/S, AM/FM RADIO
ANTI-SIPHON LOADING PIPE
(1) 1 1/2" HOSE OUTLET
2000 GALLONS CAPACITY
(1) 3/4" HOSE BIB
26,000 GVW, AIR BRAKES
PUSH BLOCK W/ TOOLBOX
ALLISON 2500 RDS AUTOMATIC
FRAME MOUNTED CENTRIFUGAL PUMP
PX7 DIESEL ENGINE W/200 HP
2019 KENWORTH T270
VALEW STYLE HOSE REEL
3/16" STEEL TANK
SUCTION PLUMBING
2 FRONT SPRAY, 2 REAR, 1 SIDE
HOSE KIT
LEGAL LIGHTS & MUD FLAPS
3"X4" PUMP, HOT SHIFT PTO 120%
SMALL DEF TANK
WHITE IN COLOR
ALUMINUM 50-GALLON FUEL TANK
OVER FILL PROTECTION
NON SUSPENSION BUCKET SEATS
PRICED 01/25/22 KR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering