International TRUCKS 4300 SBA 4X2

International TRUCKS 4300 SBA 4X2

Price
42,000 USD
Year
2014
Working hours
2274 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandInternational TRUCKS 4300 SBA 4X2
Categorywater trucks
Serial Number3HAMMMMN9FL510003
Unit NumberCES
Catalog NumberCU4719710
Manufacturing Year2014
Hours2274 h
CountryUnited States
LocationGunter, TX
Pricing
Price Excluding Tax42,000 USD
Tax USD
Price Including Tax USD
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
STARTER, ELECTRICSTARTER, ELECTRIC
FRONT SPRAY SYSTEMFRONT SPRAY SYSTEM
REAR SPRAY SYSTEMREAR SPRAY SYSTEM
ON HIGHWAYON HIGHWAY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • final drives
  • comments, misc. repairs, general remarks
  • general information
  • water spray system
  • water tank
  • tires
general appearance
  • Yes
  • DENT ON THE RIGHT REAR FENDER
  • GoodLITTLE DENTS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDENTS ON STEPS
safety items
  • GoodOPERATIONAL
  • Good
  • GoodOPERATIONAL
  • Good
gauges, operator station, console
  • 75%
  • 25%
  • GoodBLOWS COLD AIR
  • Good
  • Good
  • Good
  • FairTORN
  • GoodOPERATIONAL
  • Good
  • GoodOPERATIONAL
  • GoodOPERATIONAL
  • GoodOPERATIONAL
  • FairA SMALL HOLE IN THE OPERATION SEAT CUSHION
  • GoodOPERATIONAL
  • GoodOPERATIONAL
engine
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • CUMMINS
  • ISB6.7 200
  • ENGINE STARTS AND OPERATES PROPERLY
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • GoodOPERATIONAL
  • Good
  • Good
  • GoodOPERATIONAL
  • Good
transmission
  • No
  • No
  • Yes
  • Yes
  • No
  • TRANSMISSION OPERATES IN GEARS PROPERLY- DIDNT DRIVE ON HIGHWAY.
  • 6
  • ALISON
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTRANSMISSION OPERATES IN GEARS PROPERLY- DIDNT DRIVE ON HIGHWAY.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOPERATIONAL
  • GoodOPERATIONAL
  • Good6 SPEED AUTOMATIC
  • Good
steering
  • TRUCK STEERS PROPERLY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • ALL GEARS
  • TRUCK BRAKES PROPERLY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOPERATIONAL
  • Good
final drives
  • No
  • Good
  • Good
comments, misc. repairs, general remarks
  • Internatinal Water Truck 4300 SBA 4X2 3HAMMMMN9FL510003. MACHINE INFORMATION
  • ENGINE STARTS AND OPERATES PROPERLY- NO ENGINE LIGHT AND NO ACTION ALARM.
  • TRANSMISSION OPERATES IN GEARS PROPERLY. TRUCK STEERS PROPERLY.
  • NO ENOUGH WATER IN THE TANK TO TEST THE WATER SPRAY SYSTEM
general information
  • INSPECTION EXPIRED 19-02.
water spray system
  • Yes
  • No
  • No
  • Yes
  • No
  • FRONT, SIDES AND REAR
  • BERKELEY WATER PUMP
  • Good
  • Good
  • GoodVERY GOOD- NO RUST
  • Good
  • Good
  • Good
  • Good
water tank
  • TANK 2000 GALLONS?
  • LEDWELL
  • MODEL LW2000WT VIN 0314015121-9.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 11R22.5
  • TIRES LOOK OK
  • 11R22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontAEOLUS HN0617NoNoNo
Left Rear InsideGENERAL D66020NoNoNo
Left Rear OutsideGENERAL D66020
Right FrontAEOLUS HN0617NoNoNo
Right Rear InsideGENERAL D66019NoNoNo
Right Rear OutsideJETSTEEL JDL229NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone