2025 Freightliner WT4000 A For Sale - 202,700 USD | Cat Used
Quick Search

Freightliner WT4000 A

Freightliner WT4000 A

Year
2025
Working hours
1,975 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Logan, UT
Basic information
BrandFreightliner WT4000 A
Wheeler Machinery Co.
Categorywater trucks
Serial Number3ALHCYFE3SDVU8455
Unit NumberNAR00565
Catalog Number10202215
Year2025
Hours1,975 h
CountryUnited States
LocationLogan, United States
Pricing
Price Excluding Tax202,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(1).75" HOSE BIB
(1)1.5" HOSE OUTLET
18000LB FRONT 40000LB REAR AXLES
2 REAR 2 FRONT 1 LEFT SIDE SPRAY
A/C, P/S, AM/FM RADIO
AIR BRAKES
AIR DRIVER SEAT
ALLISON 3500 RDS AUTO TRANS
ALUMINUM 50-GALLON FUEL TANK
ANTI-SIPHON LOADING PIPE
APPROX 4000-GALLON CAPACITY PUMP
APPROXIMATELY 4000 GAL CAPACITY
FRAME MOUNTED CENT 3"X4" PUMP
HOSE KIT
HOT SHIFT P.T.O. 126%
INDEPENDENT AIR CONTROLS
INTERLOCKING DIFFERENTIALS
L9 CUMMINS W/300HP W/ 800 FT/LB
LEGAL LIGHTS AND MUD FLAPS
M2 CHASSIS
NEW PRIMER AND PAINTED WHITE
ORDERED FOR STOCK 2.26.25 MH (VALEW)
PUSH BLOCK WITH TOOLBOX
SMALL D.E.F. TANK
SUCTION PLUMBING
VALEW STYLE HOSE REEL
VALEW WATER TANK SPECIFICATIONS
VIN:
WHITE IN COLOR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering