Freightliner (OBSOLETE) WT4000 A

Freightliner (OBSOLETE) WT4000 A

Price
150,000 USD
Year
2021
Working hours
4,914 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFreightliner (OBSOLETE) WT4000 A
Categorywater trucks
Serial Number3ALHCYFE6LDLE7775
Unit NumberWT0686
Catalog NumberCU4775725
Manufacturing Year2021
Hours4,914 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax150,000 USD
Tax-
Price Including Tax-
Details
Additional informationISL CUMMINS W/300HP W/ 800 FT/LB
A/C, P/S, AM/FM RADIO
LEGAL LIGHTS AND MUD FLAPS
SMALL D.E.F. TANK
ANTI-SIPHON LOADING PIPE
M2 CHASSIS
(1).75" HOSE BIB
(1)1.5" HOSE OUTLET
2 REAR 2 FRONT 1 LEFT SIDE SPRAY
APPROX 4000-GALLON CAPACITY PUMP
AIR DRIVER SEAT
18000LB FRONT 40000LB REAR AXLES
INDEPENDENT AIR CONTROLS
VALEW STYLE HOSE REEL
ALLISON 3500 RDS AUTO TRANS
HOT SHIFT P.T.O. 120%
SUCTION PLUMBING
INTERLOCKING DIFFERENTIALS
HOSE KIT
VIN:3ALHCYFE5KDKG8712
AIR BRAKES
ALUMINUM 50-GALLON FUEL TANK
PUSH BLOCK WITH TOOLBOX
PRICED 10/04/21 KR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone