Freightliner (OBSOLETE) WT4000 A

Freightliner (OBSOLETE) WT4000 A

Price
154,000 USD
Year
2021
Working hours
12,715 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFreightliner (OBSOLETE) WT4000 A
Categorywater trucks
Serial Number3ALHCYFE1MDLZ4721
Unit NumberWT0690
Catalog NumberCU4775715
Manufacturing Year2021
Hours12,715 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax154,000 USD
Tax-
Price Including Tax-
Details
Additional informationISL CUMMINS W/300HP W/ 800 FT/LB
A/C, P/S, AM/FM RADIO
(1).75" HOSE BIB
(1)1.5" HOSE OUTLET
2 REAR 2 FRONT 1 LEFT SIDE SPRAY
APPROX 4000-GALLON CAPACITY PUMP
AIR DRIVER SEAT
18000LB FRONT 40000LB REAR AXLES
ALUMINUM 50-GALLON FUEL TANK
AIR BRAKES
LEGAL LIGHTS AND MUD FLAPS
ANTI-SIPHON LOADING PIPE
VALEW STYLE HOSE REEL
SUCTION PLUMBING
M2 CHASSIS
ALLISON 3500 RDS AUTO TRANS
PUSH BLOCK WITH TOOLBOX
HOSE KIT
SMALL D.E.F. TANK
INDEPENDENT AIR CONTROLS
HOT SHIFT P.T.O. 120%
PRICED 03/11/21 KR
INTERLOCKING DIFFERENTIALS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone