Freightliner (OBSOLETE) WT2000 A

Freightliner (OBSOLETE) WT2000 A

Price
102,000 USD
Year
2022
Working hours
74 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFreightliner (OBSOLETE) WT2000 A
Categorywater trucks
Serial Number3ALACWFC5NDND5467
Unit NumberWT0728
Catalog NumberCU4821184
Manufacturing Year2022
Hours74 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax102,000 USD
Tax-
Price Including Tax-
Details
Additional informationVALEW STYLE HOSE REEL
TORQUE SHIFT 6-SPEED AUTO TRAN
PRICED NEW 07/13/21 KR
SUCTION PLUMBING
6.7L POWER STROKE DIESEL
AIR BRAKES
NON-SUSPENSION BUCKET SEATS
SMALL DEF TANK
(1) 1 � HOSE OUTLET
(1) � HOSE BIB
A/C, P/S, AM/FM RADIO
LEGAL LIGHTS AND MUD FLAPS
AND 1 SIDE SPRAY
ANTI-SIPHON LOADING PIPE
3" X 4" PUMP (BERKLEY PUMPS)
STEEL TANK W/ INTERNAL BAFFLE
2 FRONT SPRAYS, 2 REAR SPRAYS
APPROXIMATELY 2000-GALLON
HOSE KIT
33,000 GVW
PUSH BLOCK WITH TOOLBOX
FRAME MOUNTED CENTRIFUGAL
WHITE IN COLOR
EQUIPPED WITH OVER FILL
ALUMINUM 50-GALLON FUEL TANK,
FORD F750
INDEPENDENT AIR CONTROLS
HOT SHIFT P.T.O. 120%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone