Quick Search

Ford / New Holland WT2000 A

Ford / New Holland WT2000 A

Price
XDR 101,000
Year
2021
Working hours
1,035 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Hurricane, UT
Basic information
BrandFord / New Holland WT2000 A
Categorywater trucks
Serial Number1FDXF7DC3MDF08354
Unit NumberWT0684
Catalog Number4837212
Year2021
Hours1,035 h
CountryUnited States
LocationHurricane, United States
Pricing
Price Excluding Tax101,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information33,000 GVW
AIR BRAKES
HOSE KIT
SUCTION PLUMBING
VALEW STYLE HOSE REEL
ANTI-SIPHON LOADING PIPE
LEGAL LIGHTS AND MUD FLAPS
PUSH BLOCK WITH TOOLBOX
INDEPENDENT AIR CONTROLS
WHITE IN COLOR
A/C, P/S, AM/FM RADIO
FORD F750
SMALL DEF TANK
NON-SUSPENSION BUCKET SEATS
HOT SHIFT P.T.O. 120%
EQUIPPED WITH OVER FILL
FRAME MOUNTED CENTRIFUGAL
ALUMINUM 50-GALLON FUEL TANK,
(1) 1 � HOSE OUTLET
(1) � HOSE BIB
6.7L POWER STROKE DIESEL
TORQUE SHIFT 6-SPEED AUTO TRANS
APPROXIMATELY 2000-GALLON
STEEL TANK W/ INTERNAL BAFFLE
3" X 4" PUMP (BERKLEY PUMPS)
2 FRONT SPRAYS, 2 REAR SPRAYS,
AND 1 SIDE SPRAY
ORDERED FOR 2021 STOCK 11.24.20 JLS (VALEW)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering