Quick Search

Ford F750

Ford F750

Year
2006
Working hours
104,423 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Bandera, TX
+1 7262167607
Show phone number
Basic information
BrandFord F750
HOLT CAT
Categorywater trucks
Serial Number3FRXF75R37V479404
Unit NumberCES002484
Catalog Number10132961
Year2006
Hours104,423 h
CountryUnited States
LocationBandera, United States
Pricing
Price Excluding Tax60,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1101
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poordash is cracking inside of cab
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Goodout of date
gauges, operator station, console
1101
  • No
  • 1/2
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poornot working
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • green
  • engine power steering reservoir is leaking
  • normal
  • light
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Goodbelt driven
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yesfront output shaft seal and top of transmission
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodshifts in all forward gears
  • Goodshifts in all reverse gears
  • GoodManual
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Gooddry
water spray system
600
  • Yesair controls
  • No
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
water tank
1200
  • 2500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 25% front tires rear 80%
  • 11rx22.5
  • 11rx22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Fronthankook16/3257%NoNoNo
Left Rear Insidehankook23/3282%NoNoNo
Left Rear Outsidehankook22/3278%NoNoNo
Right Fronthankook7/3225%NoNoNo
Right Rear Insidehankook18/3264%NoNoNo
Right Rear OutsideKumho25/3289%NoNoNo
comments, misc. repairs, general remarks
  • truck has been repainted. tank is new. water spray system is new
  • transmission is leaking on top side and also at output shaft seal.
  • front end clunks when unit is operating.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering