Caterpillar 730C WATER TRUCK

Caterpillar 730C WATER TRUCK

Price
374,850 USD
Year
2015
Working hours
3,369 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C WATER TRUCK
Categorywater trucks
Serial NumberTFF00990
Unit NumberPG000421
Catalog NumberCU4509822
Manufacturing Year2015
Hours3369 h
CountryUnited States
LocationSC
Pricing
Price Excluding Tax$ 374,850
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM RADIOAM FM RADIO
STARTER, ELECTRICSTARTER, ELECTRIC
HOSE REELHOSE REEL
OFF HIGHWAYOFF HIGHWAY
BLUETOOTHBLUETOOTH
Additional InformationTANK - 6,000 GALLON
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • water spray system
  • water tank
  • tires
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Fair
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • 60%
  • 75%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red
  • no warnings present
  • no color
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Gooddry
hydraulics
  • Yes
  • hyd. oil level slightly low
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
comments, misc. repairs, general remarks
  • machine is in good condition
water spray system
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
water tank
  • 6000 gallon
  • Klein
  • 43127
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 23.5-25
  • 23.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center OutsideMichelin85
Left FrontMichelin85
Left Rear OutsideMichelin85
Right Center OutsideMichelin85
Right FrontMichelin85
Right Rear Outside90
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone