Caterpillar 725C2WW

Caterpillar 725C2WW

Price
420,000 USD
Year
2019
Working hours
1878 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 725C2WW
Categorywater trucks
Serial Number2T300707
Unit Number2T300707
Catalog NumberCU4601507
Manufacturing Year2019
Hours1878 h
CountryUnited States
Location500 Cannon Creek Dr., FL
Pricing
Price Excluding Tax$ 420,000
Tax-
Price Including Tax-
Details
Additional InformationSELF LOADING
CANNON
5,000 GALLON WATER TANK
6 HYDRAULIC OPERATED SPRAY HEADS
REAR FILL PIPE
BAFFLES
TOP MAN HOLE
BODY, STANDARD
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
CMPD SOFTWARE
EXHAUST, STANDARD
FILM GROUP, ANSI
FUEL ADDITIVE, ANTI WAX
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LUBRICATION, MANUAL
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
AID, STARTING, STANDARD
NO PAYLOAD
NO REAR WIPER
NO ROOF LIGHTS
PRODUCT LINK, SATELLITE PL631
ROLL ON-ROLL OFF
SEAT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
TANK, STANDARD FUEL
TIRES, 23.5R25 BS ** VLT E-3
Features
Additional InformationSELF LOADING
CANNON
5,000 GALLON WATER TANK
6 HYDRAULIC OPERATED SPRAY HEADS
REAR FILL PIPE
BAFFLES
TOP MAN HOLE
BODY, STANDARD
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
CMPD SOFTWARE
EXHAUST, STANDARD
FILM GROUP, ANSI
FUEL ADDITIVE, ANTI WAX
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LUBRICATION, MANUAL
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
AID, STARTING, STANDARD
NO PAYLOAD
NO REAR WIPER
NO ROOF LIGHTS
PRODUCT LINK, SATELLITE PL631
ROLL ON-ROLL OFF
SEAT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
TANK, STANDARD FUEL
TIRES, 23.5R25 BS ** VLT E-3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone