Quick Search

CAT 740B WT

CAT 740B WT

Year
2012
Working hours
8,407 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 740B WT
Empire Southwest LLC
Categorywater trucks
Serial NumberT4R00928
Unit NumberE188131
Catalog Number10119152
Year2012
Hours8,407 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax308,470 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationARTICULATED TRUCK
Bed Configuration: 8000 GALLON WT
Comments: GROUND FORCE 8000 GALLON TANK. SERIAL NUMBER 712301 DATED 06/15/2013
ECM DOWNLOAD: YES
ENGINE TIER RATING: TIER 4 I
Online Owner's Manual
PRODUCT LINK: INQUIRE FOR OPTIONS ON
TIRE SIZE: 29.5R25
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering