Quick Search

CAT 740B

CAT 740B

Year
2011
Working hours
10,092 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 740B
Empire Southwest LLC
Categorywater trucks
Serial NumberT4R00391
Unit NumberE192478
Catalog Number10102552
Year2011
Hours10,092 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax211,059 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
521
  • Yes
  • YesEngine, Transmission, Hydraulic
  • Good
  • Good
  • FairSmall cracks on rear fan enclosure.
  • Good
  • Good
  • FairPaint is chipped, has scratches and has rust spots
  • Good
  • PoorLower left side step torn
safety items
120
  • FairBack-up Alarm functions. Has harness spliced.
  • Good
  • FairSeat Belt has no date tag.
gauges, operator station, console
631
  • Yes
  • PoorA/C not working.
  • Good
  • Good
  • Good
  • FairRear view mirror control not working. Check and advise.
  • GoodAmbient Temp at 67.3° and Temp at Vent 115.2°
  • Good
  • Good
  • FairParking brake switch not legible
  • FairRear washer fluid not working
engine
310
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Exhaust stack in cab.
  • Normal
  • FairDirty ( change during PM1 )
  • Good
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Top of cab work lamps not installed. No harness on for lamps at top of cab.
  • Good
  • Good
  • Good
  • Good
transmission
500
  • YesFluid around belly pans. Remove belly pans and check for leaks.
  • YesNormal with hours
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
  • No
final drives
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 50.40%
  • 29.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone L-Traction7386.9NoYesYes
Right FrontBridgestone L-Traction8499NoYesYes
comments, misc. repairs, general remarks
  • Service ( perform PM1 )
  • Inspect
suspension
010
  • FairRear dog bone has worn bushings
truck body
  • No tailgate
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering