2023 CAT 725WW For Sale - 550,000 USD | Cat Used
Quick Search

CAT 725WW

CAT 725WW

Year
2023
Working hours
1,374 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
6200 N Us 301/441, FL
+1 904 494 1215
Show phone number
Basic information
BrandCAT 725WW
RING POWER SYSTEMS
Categorywater trucks
Serial Number3T900975
Unit Number3T900975
Catalog Number10174810
Year2023
Hours1,374 h
CountryUnited States
Location6200 N Us 301/441, United States
Pricing
Price Excluding Tax550,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAID, STARTING, STANDARD
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
BEACON, LED
BODY, STANDARD
CAB, STANDARD
CHASSIS, STANDARD
EXHAUST, STANDARD
FILM GROUP, ANSI
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO REAR WIPER
NO ROOF LIGHTS
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
ROLL ON-ROLL OFF
ROW ENGINE ARRANGEMENT
SEAT BELT, W/ INDICATION
SEAT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
TAILGATE, SCISSOR - 725
TANK, STANDARD FUEL
TIRES, 23.5R25 BS VLT E-3
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering