X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28391 machines for sale
Current filter
Category
Transport
x
Trucks
x
water trucks
x
search filters
Category
-
Trucks (113)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Country
+
Dealer
+
Country
+
Features
+

water trucks

Get an email alert when new equipment matching "Current filter" will be added.

Used Trucks & Trailers for Sale

Cat Used is a repository for thousands of heavy machines, attachments and vehicles that support leaders in the construction and utility industries. Cat® dealers are located throughout the U.S. and in multiple countries, where they sell a wide variety of high-quality machinery — including a selection of used Cat trucks and trailers.

113 Search results for "Current filter"
1..8910
Displaying: 97 - 108 Sort by:   ads/page
Caterpillar W00 730C, 414,750 USDwater trucks
Cleburne, TX, US
Year: 2015, Working hours: 3950 h
HOLT CAT

hose reel
Caterpillar WATER 4000, 105,000 USDwater trucks
Longview, TX, US
Year: 2015, Working hours: 3655 h
HOLT CAT

front spray systemrear spray systemhose reelair conditioner
Caterpillar 725C2WW, 375,000 USDwater trucks
St. Augustine, FL, US
Year: 2017, Working hours: 2973 h
RING POWER CORP.
Caterpillar 725CWW, 320,000 USDwater trucks
14300 Ponce De Leon Blvd., FL, US
Year: 2015, Working hours: 4899 h
RING POWER CORP.
Caterpillar 725C2WW, 420,000 USDwater trucks
Jacksonville, FL, US
Year: 2019, Working hours: 1873 h
RING POWER CORP.
Caterpillar 725C2WW, 395,000 USDwater trucks
9901 Ringhaver Drive, FL, US
Year: 2018, Working hours: 2147 h
RING POWER CORP.
United WT5000, 165,000 USDwater trucks
St. Augustine, FL, US
Year: 2019, Working hours: 664 h
RING POWER CORP.
Caterpillar WATER 4000, 173,250 USDwater trucks
Edinburgh, TX, US
Year: 2016, Working hours: 4011 h
HOLT CAT

hose reelair conditioner
Caterpillar W00 725, 341,250 USDwater trucks
San Antonio, TX, US
Year: 2013, Working hours: 6543 h
HOLT CAT

hose reelair conditionerproduct linkbeacon
Caterpillar WATER 4000, 155,400 USDwater trucks
San Antonio, TX, US
Year: 2015, Working hours: 2726 h
HOLT CAT

front spray systemrear spray system
Caterpillar WATER 4000, 126,000 USDwater trucks
Irving, TX, US
Year: 2015, Working hours: 2132 h
HOLT CAT

front spray systemrear spray systemhose reelair conditionerproduct link
United WT5000AUTO, 215,000 USDwater trucks
Midway, FL, US
Year: 2020, Working hours: 3254 h
RING POWER CORP.

hose reel
 
Compare products
1..8910
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources