Currently 17746 machines for sale
Quick Search

Used Water Trucks for Sale

There’s a lot at stake when you work with heavy equipment every day. You need affordable solutions you can count on, which is why we’ve compiled product listings from a vast network of Cat® dealers into a single inventory. You can find a massive selection of equipment, including a variety of used water trucks, from Caterpillar and other manufacturers. Cat water trucks from your local dealer help you save money and maximize water distribution on the job.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
water trucks
x
118 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
Valew WT 12K TNK, 72,5002023
Hurricane, UT

See Details
Peterbilt WT5000, 255,0002022
525 County Road 640 East, FL
1,493 h

See Details
Valew WT 12K TNK, 65,8002022
Salt Lake City, UT

See Details
Valew WT 12K TNK, 72,5002022
Salt Lake City, UT

See Details
Mack WT2000 A, 133,9002024
Hurricane, UT
1,701 h

See Details
Peterbilt WT5000, 245,0002022
Jacksonville, FL
3,692 h

See Details
Mack WT2000 A, 119,0002024
Salt Lake City, UT
1,045 h

See Details
Freightliner WT2000 A, 102,0002022
Hurricane, UT
175 h

See Details
Ford / New Holland WT2000 A, 101,0002021
Lindon, UT
576 h

See Details
Peterbilt WT5000, 205,0002022
6200 N Us 301/441, FL
608 h

See Details
Kenworth WT4000 A, 186,9002022
Salt Lake City, UT
1,063 h

See Details
United WT5000AUTO, 235,0002022
9901 Ringhaver Drive, FL
9,760 h

See Details
Hydrema 912HM, 305,5002018
Mechanicsville, VA
6,439 h Conditionslightingultra low sulfur diesel fuelair conditionerdiff lock/unlocepa label

See Details
CAT CT660S, 115,0002016
Melissa, TX
4,127 ham fm radioultra low sulfur diesel fuelair conditionereropshose reel

See Details
Kenworth WT4000 A, 178,0002022
Cedar City, UT
496 h

See Details
Valew WT 12K TNK, 68,5002022
Salt Lake City, UT

See Details
Kenworth WT4000 A, 185,5002023
Salt Lake City, UT
966 h

See Details
Valew WT 12K TNK, 70,0002022
Hurricane, UT

See Details
Freightliner WT2000 A, 109,0002022
Lindon, UT
885 h

See Details
Mack WT2000 A, 121,7002024
Lindon, UT
269 h

See Details
MISCELLANEOUS MFGRS WT J-STAND, 4,3252022
Salt Lake City, UT

See Details
United WT5000, 255,0002023
Midway, FL
251 h

See Details
CAT 725C2WW, 395,0002019
9901 Ringhaver Drive, FL
2,601 h

See Details
CAT 613G WT, 249,5002010
Stockton, CA
15,649 hrear spray systemtank - 5,000 gallonwater cannonlightingam fm cd radio

See Details
Show more results

water trucks