X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27316 machines for sale
Current filter
Category
Transport
x
Trucks
x
water trucks
x
search filters
Category
-
Trucks (110)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Dealer
+
Features
+

water trucks

Get an email alert when new equipment matching "Current filter" will be added.

Used Water Trucks for Sale

There’s a lot at stake when you work with heavy equipment every day. You need affordable solutions you can count on, which is why we’ve compiled product listings from a vast network of Cat® dealers into a single inventory. You can find a massive selection of equipment, including a variety of used water trucks, from Caterpillar and other manufacturers. Cat water trucks from your local dealer help you save money and maximize water distribution on the job.

110 Search results for "Current filter"
1..8910
Displaying: 109 - 110 Sort by:   ads/page
Mega WT 12K TNK, 55,000 USDwater trucks
Cedar City, UT, US
Year: 2015, Working hours: 1 h
WHEELER MACHINERY CO.
Peterbilt WT5000, 165,000 USDwater trucks
St. Augustine, FL, US
Year: 2018, Working hours: 37459 h
RING POWER CORP.
 
Compare products
1..8910