X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25122 machines for sale
Current filter
Category
Transport
x
Trucks
x
Brand
Ford
x
search filters
Model
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Dealer
+
Features
+

Ford trucks

Get an email alert when new equipment matching "Current filter" will be added.

Used Trucks for Sale

Why spend hours searching for high-quality trucks for your business when you can find the solution you need through Cat Used? Our Cat® dealers offer a huge selection of used trucks, including dump trucks, water trucks and more, for construction and utility applications. You can cut costs and increase productivity with used transport and distribution equipment, with options from Caterpillar and a variety of other brands.

7 Search results for "Current filter"
Displaying: 1 - 7 Sort by:   ads/page
Ford F550 DT, 57,673 USDdump trucks
PA, US
Year: 2015, Working hours: 6065 h
CLEVELAND BROTHERS EQUIPMENT COMPANY INC
Ford F750, 62,000 USDdump trucks
Jackson, TN, US
Year: 2017, Working hours: 16571 h
THOMPSON MACHINERY COMMERCE CORPORATION
Ford F-750, 45,200 USDon highway trucks
Novi, MI, US
Year: 2007, Working hours: 4161 h
MICHIGAN CAT

lightingam fm radiostarter, electrichyd controldump body, Conditions
Ford F650 - WATER TRUCK, 26,500 USDwater trucks
SC, US
Year: 2007, Working hours: 3698 h
BLANCHARD MACHINERY CO.

air conditionerfire extinguisher, Conditions
Ford WATER2000, On Requestwater trucks
Troy, MO, US
Year: 2009, Working hours: 15563 h
FABICK CAT

front spray systemrear spray systemhose reelstarter, electricon highway, Conditions
Ford WATER2000, On Requestwater trucks
Troy, IL, US
Year: 2012, Working hours: 23360 h
FABICK CAT

front spray systemrear spray systemhose reelstarter, electricon highway, Conditions
Ford F750 WT, 55,000 USDon highway trucks
Austell, GA, US
Year: 2011, Working hours: 22060 h
YANCEY BROS. CO.
 
Compare products