X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28639 machines for sale
Current filter
Category
Transport
x
Trucks
x
Brand
Chevrolet
x
search filters
Category
-
Model
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Dealer
+
Features
+

Chevrolet trucks

Get an email alert when new equipment matching "Current filter" will be added.

Used Trucks & Trailers for Sale

Cat Used is a repository for thousands of heavy machines, attachments and vehicles that support leaders in the construction and utility industries. Cat® dealers are located throughout the U.S. and in multiple countries, where they sell a wide variety of high-quality machinery — including a selection of used Cat trucks and trailers.

3 Search results for "Current filter"
Displaying: 1 - 3 Sort by:   ads/page
Chevrolet KODIAK C7500, 26,850 USDon highway trucks
SC, US
Year: 1999, Working hours: 1235 h
BLANCHARD MACHINERY CO.

air conditioneram fm radio, Conditions
Chevrolet 3500, 26,850 USDon highway trucks
SC, US
Year: 2002, Working hours: 2685 h
BLANCHARD MACHINERY CO.

air conditioneram fm cd radio, Conditions
Chevrolet K3500, 44,000 USDon highway trucks
Helena, MT, US
Year: 2006, Working hours: 6359 h
TRACTOR & EQUIPMENT CO.

tailgatelightingultra low sulfur diesel fuelam fm radioam fm cd radio, Conditions
 
Compare products
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources