Currently 17744 machines for sale
Quick Search

Used Trucks for Sale

Why spend hours searching for high-quality trucks for your business when you can find the solution you need through Cat Used? Our Cat® dealers offer a huge selection of used trucks, including dump trucks, water trucks and more, for construction and utility applications. You can cut costs and increase productivity with used transport and distribution equipment, with options from Caterpillar and a variety of other brands.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Trucks
x
151 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
Valew WT 12K TNK, 70,0002023
Salt Lake City, UT

See Details
CAT 725C2WW, 395,0002017
6200 N Us 301/441, FL
3,045 h

See Details
CAT 613C II WT, 175,0002007
Pleasant Grove, CA
20 hrear spray systemlightingdiff lock/unlocepa labelorops

See Details
Freightliner WT2000 A, 99,0002022
Salt Lake City, UT
1,682 h

See Details
Mack WT2000 A, 136,9002023
Moab, UT
721 h

See Details
CAT 725WW, 695,0002023
9901 Ringhaver Drive, FL
233 h

See Details
Freightliner DUMP 10 YD, 184,5002023
Ogden, UT
3,911 h

See Details
Kenworth WT4000 A, 186,9002023
Salt Lake City, UT
70 h

See Details
Hydrema 912HM2020
FL
2,393 h

See Details
United WT5000, 255,0002023
9901 Ringhaver Drive, FL
583 h

See Details
CAT 730, 225,0002012
Russellville, AR
10,633 h Conditionsropsair conditionerlightingbeacondifferential lock

See Details
CAT 725C2WW, 495,0002019
9901 Ringhaver Drive, FL
3,773 h

See Details
Freightliner DUMP 10 YD, 184,5002023
Logan, UT
2,453 h

See Details
CAT WATER 4000, 73,5002015
Longview, TX
26,253 hproduct link

See Details
CAT WATER 40002015
Waco, TX
4,413 hhose reelfront spray systemrear spray system

See Details
CAT 725C2WW, 475,0002020
6724 33rd Street East, FL
3,904 h

See Details
United WT5000, 255,0002021
415 Community College Pky, FL
4,678 h

See Details
Ford / New Holland WT2000 A, 101,0002021
Hurricane, UT
1,035 h

See Details
CAT 730WW, 525,0002021
9901 Ringhaver Drive, FL
3,295 h

See Details
CAT 725WW, 445,0002022
10421 Fern Hill Drive, FL
4,120 h

See Details
Mack CHU613 PINNACLE, 85,0002017
Aurora, CO
100 h Conditions

See Details
United WT5000, 265,0002023
6724 33rd Street East, FL
296 h

See Details
CAT 740B WT, 308,4702012
Eloy, AZ
8,407 hair conditionerretarder

See Details
United WT5000, 255,0002023
525 County Road 640 East, FL
1,088 h

See Details
Show more results

Trucks