X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27498 machines for sale
Current filter
Category
Transport
x
Trucks
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Trucks

Get an email alert when new equipment matching "Current filter" will be added

172 Search results for "Current filter"
Displaying: 133 - 144 Sort by:   ads/page
Caterpillar CT660S VAC, 299,906 USDon highway trucks
Shelby Twp., MI, US
Year: 2016, Working hours: 108 h
MICHIGAN CAT

air conditionerlightingam fm radiostarter, electrichyd control, Conditions
Freightliner M2DT, 74,962 USDdump trucks
PA, US
Year: 2016, Working hours: 7072 h
CLEVELAND BROTHERS EQUIPMENT COMPANY INC
Caterpillar W00 725, 383,000 USDwater trucks
San Antonio, TX, US
Year: 2014, Working hours: 5292 h
HOLT CAT

hose reelair conditioner
Caterpillar CT660S, 59,000 USDon highway trucks
Indianapolis, IN, US
Year: 2016, Working hours: 1 h
MACALLISTER MACHINERY CO., INC

air conditioneram fm radiobluetooth, Conditions
Caterpillar WATER 4000, 179,000 USDwater trucks
San Antonio, TX, US
Year: 2015, Working hours: 2068 h
HOLT CAT

product link
Caterpillar WATER4000, 90,955 USDwater trucks
Baton Rouge, LA, US
Year: 2012, Working hours: 14727 h
LOUISIANA CAT
Caterpillar 740B WT, 335,534 USDwater trucks
Safford, AZ, US
Year: 2015, Working hours: 5950 h
EMPIRE MACHINERY

rear spray systemhose reelretarder
Caterpillar CT660L, 325,000 USDon highway trucks
Dickinson, ND, US
Year: 2012, Working hours: 36889 h
BUTLER MACHINERY COMPANY
Caterpillar CT660S, 115,000 USDon highway trucks
Jonesboro, AR, US
Year: 2016, Working hours: 5362 h
CATERPILLAR FINANCIAL SERVICES CORPORATION

tailgatelightingultra low sulfur diesel fuelstarter, electricdump body, Conditions
Caterpillar WATER 4000, 132,000 USDwater trucks
San Antonio, TX, US
Year: 2015, Working hours: 2809 h
HOLT CAT

front spray systemrear spray systemhose reel
Caterpillar 745C, 617,320 USDwater trucks
Apache Junction, AZ, US
Year: 2015, Working hours: 5826 h
EMPIRE MACHINERY

air conditioner
Caterpillar WATER 4000, 155,000 USDwater trucks
Corpus Christi, TX, US
Year: 2015, Working hours: 2484 h
HOLT CAT

front spray systemrear spray system
 
Compare products