Wil-Rich 675DCR

Wil-Rich 675DCR

Price
29,555 USD
Year
2010
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWil-Rich 675DCR
Categorytrailers
Serial Number459318
Unit NumberB18834
Catalog NumberCU4718006
Manufacturing Year2010
CountryUnited States
LocationMinneapolis, MN
Pricing
Price Excluding Tax29,555 USD
Tax USD
Price Including Tax USD
Details
Additional Information62 DISCS
DISC SIZE 19"
STRAIGHT
GANG MOUNT C-FLEX
8" SPACING
MODEL 2010
WIL-RICH 657DCR DISC RIPPER
27 SHANKS
SINGLE POINT DEPTH CONTROL
WORKING WIDTH 38'9"
AUTO RESET SHANKS
3 ROW COIL TINE
TIRES 13.5-15 MAIN FRAME & WINGS
CAT IV DRAWBAR
3 SECTIONS
Features
Additional Information62 DISCS
DISC SIZE 19"
STRAIGHT
GANG MOUNT C-FLEX
8" SPACING
MODEL 2010
WIL-RICH 657DCR DISC RIPPER
27 SHANKS
SINGLE POINT DEPTH CONTROL
WORKING WIDTH 38'9"
AUTO RESET SHANKS
3 ROW COIL TINE
TIRES 13.5-15 MAIN FRAME & WINGS
CAT IV DRAWBAR
3 SECTIONS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Ziegler AG catusedE50A
Telephone:3094944357
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone