Trail King (OBSOLETE) TR TKT24LP

Trail King (OBSOLETE) TR TKT24LP

Price
32,000 USD
Year
2022
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTrail King (OBSOLETE) TR TKT24LP
Categorytrailers
Serial Number1TKC03326NR077561
Unit NumberNA001889
Catalog NumberCU4830446
Manufacturing Year2022
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax32,000 USD
Tax-
Price Including Tax-
Details
Additional informationLOCKABLE TOOL BOX
3RD TAIL LIGHT PACKAGE
GROTE ELECTRICAL SYSTEM
LED LIGHTS
MUDFLAPS
AIR OPERATED APPROACH PLATES
REGISTRATION HOLDER
7" MILL CHANNEL OUTER RAIL
6 PAIR D-RINGS 2 STATION 4 TILT
10" MANUFACTURED I-BEAM
4" FULL WIDTH I-BEAM CROSSMEMBER
AIR BRAKES 4S2M 12 1/4 X 5
6X16 STEEL DISC WHEEL(INSIDE)
H9700 SPRING SUSPENSION (TKT24)
(2)12,500 LB. CAPACITY AXLES
28'OVERALL DECK 4'STATION 24'OVR
MANUAL DECK LOCK
STANDARD PINTLE PLATE
49" AXLE SPACING
5' TONGUE, PINTLE EYE W/ADJUST
ONE (1) HYDRAULIC CUSHIONING
FLOOR PLATE ON FOLD-DOWN APPROAC
34" LOADED DECK HEIGHT
4" SAFETY HEADBOARD
12K HD JACK W/SPRING FOOT
SAFETY CHAINS WITH HOOKS
PROVIDER 235/80R16-(SPARE) 10PLY
7 POLE RV STYLE ELECTRIC PLUG
102" OVERALL WIDTH
6X16 STEEL DISC WHEEL(OUTSIDE)
PROVIDER 235/80R16 - 10 PLY
HOLD VALVE FOR TILT BED
PRICED NEW 10/21/KR
S7203 BLACK WITH WHITE DECALS
SPARE TIRE CARRIER ON TONGUE
1-3/8" APITONG (RAISED)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone