Trail King (OBSOLETE) TR TK60SSD

Trail King (OBSOLETE) TR TK60SSD

Price
On Request
Year
2014
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTrail King (OBSOLETE) TR TK60SSD
Categorytrailers
Serial Number1TKD04338FW126250
Unit NumberNA000937U
Catalog NumberCU4760150
Manufacturing Year2014
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional InformationNO LIFT AXLE INSIDE
NO LIFT AXLE OUTSIDE
STANDARD MUDFLAPS
735-481-053
TRAILER MTD VALVE W/WIRED REMOTE
49" / 50" SPACING
TUB SHEETS.250 ABRASION 450 RESI
STANDARD KING PIN
48"5TH WHEEL HEIGHT
5/8"WALL AXLE 25,000 LB
NO PUP CONTROLS
8.25X22.5 10-HOLE STEEL DISC IN
BRIGHT WHITE W/BLACK DECALS
AERO SIDEKICK TARP (ELEC)
8.25X22.5 10-HOLE STEEL DISC OUT
DURALITE HUB PILOTED CAST DRUM
TRI AXLE (3) LEAF SPRING
PLASTIC REAR FENDERS
PIN STYLE (NON-LOAD BEARING)
PLATIC FRONT FENDERS
DOC HOLDER 4-1/2"ROUND
21K STD BRAKES W/6"AUTOSLACKS
2S1M / 2S2M ANTI LOCK BRAKES
HEAVY DUTY PUSH BLOCK
LED LIGHTS DOT REQUIRED
Features
Additional InformationNO LIFT AXLE INSIDE
NO LIFT AXLE OUTSIDE
STANDARD MUDFLAPS
735-481-053
TRAILER MTD VALVE W/WIRED REMOTE
49" / 50" SPACING
TUB SHEETS.250 ABRASION 450 RESI
STANDARD KING PIN
48"5TH WHEEL HEIGHT
5/8"WALL AXLE 25,000 LB
NO PUP CONTROLS
8.25X22.5 10-HOLE STEEL DISC IN
BRIGHT WHITE W/BLACK DECALS
AERO SIDEKICK TARP (ELEC)
8.25X22.5 10-HOLE STEEL DISC OUT
DURALITE HUB PILOTED CAST DRUM
TRI AXLE (3) LEAF SPRING
PLASTIC REAR FENDERS
PIN STYLE (NON-LOAD BEARING)
PLATIC FRONT FENDERS
DOC HOLDER 4-1/2"ROUND
21K STD BRAKES W/6"AUTOSLACKS
2S1M / 2S2M ANTI LOCK BRAKES
HEAVY DUTY PUSH BLOCK
LED LIGHTS DOT REQUIRED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone