Trail King (OBSOLETE) TR TK110HD

Trail King (OBSOLETE) TR TK110HD

Price
On Request
Year
2003
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTrail King (OBSOLETE) TR TK110HD
Categorytrailers
Serial Number1TKJ0533X3M054239
Unit NumberNA000066U
Catalog NumberCU4719889
Manufacturing Year2003
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional Information16 PR RADIAL TIRES,2"NOMINAL OAK
DECKING(RAISED) 1-1/2"NET,NON-
OUTRIGGERS,10"I-BEAM CROSSMEMBER
GROUND BEARING HYD.GOOSENECK
(GROUND BEARING PADS NOT REQUIRD
ANCE LIGHT,(3)22,500 LB AXLES W/
8.25X22.5 STEEL DISC WHEELS, OUT
MAIN FRAME CONST.80,000/100,000
BOARD 10 HOLE PILOT MOUNT HUBS,
8"LOADED GROUND CLEARANCE,4-BEAM
AIR RIDE SUSPENSION,255/70R22.5-
DOUBLE OUTRIGGER(PER PAIR)FRONT
31"FRONT LOADING RAMP
ON 12" CENTERS
54"AXLE SPACING(ADDS TO OAL)AIR
PAINTED 2 PART POLYUR-BLACK.
26'DECK LENGTH
AIR RIDE SUSPENSION
13'-0"HYD.GN.W/111"SWING CLEAR
13HP HONDA GAS SELF-CONTAIN SYS.
BOOSTER 000-0
BRACKETS ELECTRIC & AIR CONNECT-
IONS FOR FLIP OR BOOSTER AXLES
275/70 R 22.5-16 PR RADIAL TIRES
AIR LIFT REAR AXLE(DUAL RIDE HT)
OIL SEAL HUBS,16-1/2X7 AIR BRAKE
AIR RIDE RAISING & LOWERING VAL.
SPRING BRAKES(1ST 2-AXLES ONLY)
FRAME RIENFORCING/SINGLE AXLE
ON 24"CENTERS,RUBBER MT.SEALED
FLIP AXLE AIR GUAGE IN A BOX W/
CHART
110,000 LB CAPACITY CONSENTRATED
IN 16"
4"STUB CROSSMEMBERS IN OUTER BAY
APITONG DECKING 1-3/4"NET
PSI YIELD STRENGTH STEEL CONST.,
AUTO SLACK ADJUSTERS,SWING OUT
BEAM LIGHTS & SEALED ELEC.SYSTEM
MUD FLAPS,MID-TURN SIGNAL CLEAR-
100,000 LBS CONCENTRATED IN 16FT
W/ 16"KING OIN SETTING, HYD.GN
SUPPORT ARM, 24"LOADED DECK HGT.
HYDRAULIC DETACHABLE GOOSENECK
9'0" DECK WIDTH
TOP FLANGE REINFORCEMENT
VIN 1TKS005123M054240
DUAL HYDRAULIC SYSTEM
Features
Additional Information16 PR RADIAL TIRES,2"NOMINAL OAK
DECKING(RAISED) 1-1/2"NET,NON-
OUTRIGGERS,10"I-BEAM CROSSMEMBER
GROUND BEARING HYD.GOOSENECK
(GROUND BEARING PADS NOT REQUIRD
ANCE LIGHT,(3)22,500 LB AXLES W/
8.25X22.5 STEEL DISC WHEELS, OUT
MAIN FRAME CONST.80,000/100,000
BOARD 10 HOLE PILOT MOUNT HUBS,
8"LOADED GROUND CLEARANCE,4-BEAM
AIR RIDE SUSPENSION,255/70R22.5-
DOUBLE OUTRIGGER(PER PAIR)FRONT
31"FRONT LOADING RAMP
ON 12" CENTERS
54"AXLE SPACING(ADDS TO OAL)AIR
PAINTED 2 PART POLYUR-BLACK.
26'DECK LENGTH
AIR RIDE SUSPENSION
13'-0"HYD.GN.W/111"SWING CLEAR
13HP HONDA GAS SELF-CONTAIN SYS.
BOOSTER 000-0
BRACKETS ELECTRIC & AIR CONNECT-
IONS FOR FLIP OR BOOSTER AXLES
275/70 R 22.5-16 PR RADIAL TIRES
AIR LIFT REAR AXLE(DUAL RIDE HT)
OIL SEAL HUBS,16-1/2X7 AIR BRAKE
AIR RIDE RAISING & LOWERING VAL.
SPRING BRAKES(1ST 2-AXLES ONLY)
FRAME RIENFORCING/SINGLE AXLE
ON 24"CENTERS,RUBBER MT.SEALED
FLIP AXLE AIR GUAGE IN A BOX W/
CHART
110,000 LB CAPACITY CONSENTRATED
IN 16"
4"STUB CROSSMEMBERS IN OUTER BAY
APITONG DECKING 1-3/4"NET
PSI YIELD STRENGTH STEEL CONST.,
AUTO SLACK ADJUSTERS,SWING OUT
BEAM LIGHTS & SEALED ELEC.SYSTEM
MUD FLAPS,MID-TURN SIGNAL CLEAR-
100,000 LBS CONCENTRATED IN 16FT
W/ 16"KING OIN SETTING, HYD.GN
SUPPORT ARM, 24"LOADED DECK HGT.
HYDRAULIC DETACHABLE GOOSENECK
9'0" DECK WIDTH
TOP FLANGE REINFORCEMENT
VIN 1TKS005123M054240
DUAL HYDRAULIC SYSTEM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone