Trail King (OBSOLETE) TKT40LP302

Trail King (OBSOLETE) TKT40LP302

Price
10,000 USD
Year
2002
Working hours
500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTrail King (OBSOLETE) TKT40LP302
Categorytrailers
Serial Number1TKC030232M061153
Unit Number477816
Catalog NumberCU4625282
Manufacturing Year2002
Hours500 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$ 10,000
Tax-
Price Including Tax-
Details
Additional Information2002 TRAIL KING TKT40LP TRAILER
DUAL STEEL DISC WHEEL,8 HOLE
AS IS / AS RECEIVED
TIRES: 215/75RX17.5
STEEL MAIN FRAME / MUD FLAPS
DECK: WIDTH 102" & HEIGHT 33"
5'TONGUE / PINTLE EYE HITCH
SINGLE-LEG JACK / DECK LOCK,MAN.
20 TON TILT TAG TRL / WOOD FLOOR
4'STATIONARY,26'TILT ... DEGREE
500/04/29/20
STANDARD ELECTRICAL SYSTEM
PAYLOAD: 40,000LB.
SEALED LIGHTS W/HARNESS SYSTEM
D.O.T. SAFETY LIGHTS/REFLECTORS
HEADBOARD/ SAFTEY CHAINS W/HOOKS
AXLES,(2) 22,500LB.
Features
Additional Information2002 TRAIL KING TKT40LP TRAILER
DUAL STEEL DISC WHEEL,8 HOLE
AS IS / AS RECEIVED
TIRES: 215/75RX17.5
STEEL MAIN FRAME / MUD FLAPS
DECK: WIDTH 102" & HEIGHT 33"
5'TONGUE / PINTLE EYE HITCH
SINGLE-LEG JACK / DECK LOCK,MAN.
20 TON TILT TAG TRL / WOOD FLOOR
4'STATIONARY,26'TILT ... DEGREE
500/04/29/20
STANDARD ELECTRICAL SYSTEM
PAYLOAD: 40,000LB.
SEALED LIGHTS W/HARNESS SYSTEM
D.O.T. SAFETY LIGHTS/REFLECTORS
HEADBOARD/ SAFTEY CHAINS W/HOOKS
AXLES,(2) 22,500LB.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Dan CASSADAY
Telephone:+1 303 739 3061
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources