Trail King (OBSOLETE) TK130HDG

Trail King (OBSOLETE) TK130HDG

Price
125,000 USD
Year
2010
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTrail King (OBSOLETE) TK130HDG
Categorytrailers
Serial Number1TKH05435AM051291
Unit NumberEQ0030827
Catalog NumberCU4818993
Manufacturing Year2010
Hours1 h
CountryUnited States
LocationMason City, IA
Pricing
Price Excluding Tax125,000 USD
Tax-
Price Including Tax-
Details
Additional information1 3/4" APITONG RAISED DECKING
1 PR OF 4" ROUND AMBER STROBES
1" CAST D-RINGS
10 AXLE
10 GA FLR PLATE IN BOOM BOTTOM
12" O.C.
12" REMOVEABLE FLAT BACK
13'2" BASE, 58" GN FLIP
130,000# CAP IN 16', 10 AXLE
14' 1" SPACING TRLR TO FRONT
2 AXLE, 19' 4" KP-SUS NO ABS
2-SPEED PARK STANDS ILO STD
22" LOADED DECK HT W/6" GROUND
26' DECK, NO ABS, 53'9" OAL
275/70R 22.5
31" HIGH CAP. FRONT LOAD RAMPS
4" STUB CROSSMEMBER IN OUTER
5.5 HP HONDA GAS
55" AXLE SPACING ON TRAILER
8.25 X 22.5 10 HOLE-DISC WHEEL
8.25 X 22.5 MACHINED ALUMINUM
8.25 X 22.5 POLISHED ALUMINUM
9' DECK WIDTH (INCL BOOSTER)
9' WIDE
AIR LIFT REAR AXLE (W/DUAL
APPROX 18'6" OAL
AREA BOOM TROUGH BETWEEN
AT REAR WITH ON/OFF SWITCH
AXLES ONE AND TWO
AXLES ONLY ILO STD 54"
BAYS FOR CROSSMEMBERS ON
BEAM AND MF-80 IN BOTTOM
BOOSTER AXLE
BRACKETS ONLY FOR REMOVABLE
CENTER BEAMS
DETACHABLE WHEEL AREA
DOUBLE OUTRIGGERS AT FRONT W/
DUAL OUTRIGGERS IN THE MIDDLE
ELECT/HYD SCU TAIL CHARGER
ELECTRIC SYSTEM PER ICC/DOT REGS
ELECTRIC/HYDRAULIC SCU ILO STD
FLAG HOLDERS - PER PAIR
FLIP NECK ILO FIXED (36" MIN)
FROM TRACTOR TO BOOSTER FOR
HYDRAULIC BOOSTER
HYDRAULIC DETACHABLE ILO
ILO STD STEEL WHEELS
LIGHTS AND SEALED ELECTRICAL
LOAD DECK W/RECESSED HEADER
LOWERED 1ST CROSSMEMBER IN WHEEL
MECHANICAL 10 AXLE
OIL SEAL HUBS
OUTRIGGERS 28' DECK
OVERSIZED LOAD SIGN
POSITIVE & NEGATIVE CHARGE WIRE
RIDE HEIGHT)
RUBBER MOUNTED SEALED BEAM
S7205 IH RED W/WHITE DECALS
STEEL HUB PILOTED - CAST DRUM
STEEL HUB-PILOTED - CAST DRUM
TRACTOR PTO WET LINE
WIRED TO BLUE WIRE
16" KINGPIN SETTING W/84" SWING
4-POLE FEMALE ELECTRIC SOCKET
KNUCKLE TROUGH IN LAST 6' OF
REMOTE FLASHER W/BATTERY BKUP
WIRED TO CLEARANCE LIGHT
54" AXLE SPACING
FLAG HOLDERS
SYSTEM
50" 5TH WHEEL HT
AT REAR
CLEARANCE
SPRING BRAKES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • hydraulics
  • electrical system
  • tires
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
hydraulics
  • Good
electrical system
  • Good
  • Good
tires
  • Yes
  • 2 tires on the tag axles are worn and will need to be replaced.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone