Quick Search

Trail King INDUSTRIES INC. TR TK80J

Trail King INDUSTRIES INC. TR TK80J

Year
2023
Working hours
3 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1673
Show phone number
Basic information
BrandTrail King INDUSTRIES INC. TR TK80J
Wheeler Machinery Co.
Categorytrailers
Serial Number1TKO2729PM091615
Unit NumberNA002301U
Catalog Number10085146
Year2023
Hours3 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax46,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information10' WIDE
16 1/2" X7" AIR BRAKES
16" KINGPIN SETTING W/84" SWING
2 1/2 INCH ROUND SIDE MARKERS
2 SPEED PARK STANDS
275/70R22.5 HSR2-18 PLY
27K AXLES
48" SLIDING 5TH WHEEL WITH AIR
50" 5TH WHEEL HEIGHT
60" AXLE SPACING
60" FLIP NECK EXTENSION W16" KP
8.25X22.5 10 HOLE STEEL WHEEL
8.25X22.5 1O HOLE ALUMINUM WHEEL
86" SWING CLEARANCE
AIR RIDE RAISE AND LOWER KIT
AIR RIDE SUSPENSION
AUTOMATIC SLACK ADJUSTERS
CHAIN UPS FOR AXLE
FLIP NECK EXTENSION
FOUR STRAIGHT D RINGS
HD POGO STICK FOR AIR & ELECTRIC
HYDRAULIC THROUGH JEEP TO POWER
LED LIGHTS
LIQUID FILLED AIR GAUGE
NO ABS
NO SPARE TIRE
NO SPARE WHEEL
ONE PIECE OIL SEALS
PRICED 10/16/23 DA
REMOVABLE MUDFLAPS
S7203 BLACK AND WHITE DECALS
STEEL HUB PILOTED CAST DRUM
TK LOAD GAUGE IN BOX
ZINC RICH PRIMER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering