Quick Search

Trail King INDUSTRIES INC. TR TK70HT

Trail King INDUSTRIES INC. TR TK70HT

Price
US$ 28,000
Year
2003
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1673
Show phone number
Basic information
BrandTrail King INDUSTRIES INC. TR TK70HT
Categorytrailers
Serial Number1TKA048263M122532
Unit NumberNA000032U
Catalog Number10054979
Year2003
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax28,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationFREIGHT
WHITE PAINT
3RD TAIL LIGHT PACKAGE
APITONG DECK
FOLD UNDER
70,000 LB CAPACITY DISTRIBUTED
50,000 LB CONCENTRATED IN 16 FT
102"DECK WIDTH 8'UPPER DECK,16"
KING PIN SETTING W/86"SWING
PRICED 05/02/23 DA
CLEARANCE HYD.ACTUATED TAIL LOCK
AUTO SLACK ADJUSTERS,80,000 &
100,000 PSI YIELD STRENGTH STEEL
CONSTRUCTION,STAKE POCKETS ON 48
INCH CENTERS,36"LOADED DECK HGT
49"LOADED FIFTH WHEEL HEIGHT, W/
2-TOOL BOXES IN FRONT OF THE
UPPER DECK,MID-TURN SIGNAL/
CLEARANCE LIGHT,RUBBER MOUNTED
SEALED BEAM LIGHTS & SEALED ELEC
SYSTEM,7-POLE ELECTRICAL SOCKET
MUD FLAPS,8&10"I-BEAM CROSSMEMBR
ON 12"CENTERS,2"NOMINAL OAK DECK
FLUSH APITONG IN TAIL,FLOORPLATE
OVER WHEELS & APPROACH PLATE,
(2)22,500# AXLES W/OIL SEAL,
12-1/4"X7-1/2"AIR BRAKES,TIRES,
AIR RIDE SUSPENSION,12,000# HYD.
WINCH MT.ON FRONT UPPER DECK.
TK70HT 48FT-11'-10"TAIL W/ 46"
8'HYD.RECESSED UPPER DECK RAMP
WINCH ROLLER(RECESSED)
20,000 LB HYDRAULIC WINCH
8'-6" DECK WIDTH
STAR TRACTION MATERIAL OVR STEEL
LOWERING KIT(BOTH AXLES)
6.75X17.5 DISC WHEELS
DUAL SIDE HYDRAULIC CONTROLS
WIRELESS WINCH REMOTE CONTROL
BOOK WITH TRAILER.
1 BOX IN TOOL BOX.
TRAILER MOD. # TK70HT-482
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering