Quick Search

Trail King INDUSTRIES INC. TR TK60SDT

Trail King INDUSTRIES INC. TR TK60SDT

Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1673
Show phone number
Basic information
BrandTrail King INDUSTRIES INC. TR TK60SDT
Wheeler Machinery Co.
Categorytrailers
Serial Number1TKD04848NW049556
Unit NumberNA002028
Catalog Number10133957
Year2022
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax154,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
12.25X22.5 (XP)POLISHED 4"OFF
12.25X22.5 POLISHED 4"OFFSET
2-SPEED CRANK ROAD SIDE LANDIN
21K STD BRAKES W/6"AUTOSLACKS
2S1M / 2S2M ANTI LOCK BRAKES
315/80R22.5 CONTINENTAL HSRA 2
385/65R22.5 HTR-3 20PLY TIRES
48"5TH WHEEL HEIGHT
49" / 50 SPACING
49" / 50" SPACING
4S2M ANTO-LOCK BRAKE SYSTEM
9.00X22.5 10-HOLE ACCURIDE WHE
AERO SIDEKICK TARP ELEC MESH
AREO SIDE KICK TARP ELEC MESH
BUMPER ONLY
CONTINENTAL 385/65R22.5 TIRES
DOC HOLDER 4-1/2"ROUND
DRAWBAR 135" W/SAFETY CABLES
DRAWBAR 135"LONG W/SAFETY CABLES
FIXED TURNTABLE
HD PUSH BLOCK W/PINTLE HITCH
LEAD TRAILER WIRED TARP ON PUP
LED LIGHTS DOT REQUIRED
NO INSIDE WHEEL REQUIRED
NO LIFT AXLE
NO PUP CONTROLS
NO REMOTE REQUIRED PUP APP.
P SPINDLES(PER AXLE)
PLASTIC HALF ROUND DOLLY FENDE
PLASTIC REAR FENDERS
PLATIC FRONT FENDERS
PRICED NEW 4/26/23
PUP CONTROLS W/SINGLE COUPLERS
QUAD AXLE (3-)23K AIR RIDE
RM50 AUTO REVERSE CONTROL W/LI
S7230 GREY METALLIC W/BLACK DECA
SINGLE AXLE FRT REAR(2)23K AIR
STANDARD AXLES
STANDARD KING PIN
STANDARD MUDFLAPS
STEEL HUB PILOTED CAST DRUMS
STEEL PILOTED DRUM/CAST DRUM
TARP SAFETY SWITCH SYSTEM
TARP SAFETY SWITCH SYSTEM
TK30SSD S/N 1TKD02021NW049557
TK30SSD-20 SIDE DUMP TRAIL KIN
TRAILER MTD VALVE W/WIRED REMO
TUB CONTROL WIRED REMOTE
TUB SHEETS.250 ABRASION 450 RE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering