Quick Search

Trail King INDUSTRIES INC. TKBD22-43

Trail King INDUSTRIES INC. TKBD22-43

Price
On Request
Year
2023
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Gillette, WY
+1 307 472 1000
Show phone number
  • Basic information
  • Details
Basic information
BrandTrail King INDUSTRIES INC. TKBD22-43
Categorytrailers
Serial Number81605
Unit Number81605
Catalog Number4915190
Year2023
Hours1 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationOVERALL WIDTH 102"
ADJ. GATE STOPS
3-AXLE W/ AIR LIFT 3RD
CONNECTIONS FOR FUTURE PUP
8" WOOD EXTENSIONS
ELECTRICAL TARP
OVERALL LEGNTH 42'-11"
22 CUBIC YARDS CAPACITY
11'6" GATE
PINTLE HITCH W/AIR & ELECTRICAL
LED LIGHTS
VIN # -1TKD0433XPW081605
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering