Quick Search

Trail King INDUSTRIES INC. TKBD22-43

Trail King INDUSTRIES INC. TKBD22-43

Price
$70,625
Year
2020
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Gillette, WY
+1 307 472 1000
Show phone number
  • Basic information
  • Details
Basic information
BrandTrail King INDUSTRIES INC. TKBD22-43
Categorytrailers
Serial Number44520
Unit Number44520
Catalog Number4723406
Year2020
Hours1 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax70,625 USD
Tax-
Price Including Tax-
Details
Additional informationCONNECTIONS FOR FUTURE PUP
8" WOOD EXTENSIONS
OVERALL WIDTH 102"
VIN # -1TKD04331LW044520
OVERALL LEGNTH 42'-11"
22 CUBIC YARDS CAPACITY
LED LIGHTS
3-AXLE W/ AIR LIFT 3RD
PINTLE HITCH W/AIR & ELECTRICA
11'6" GATE
ADJ. GATE STOPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering