Trail King INDUSTRIES INC. TK80FG

Trail King INDUSTRIES INC. TK80FG

Price
53,500 USD
Year
2013
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTrail King INDUSTRIES INC. TK80FG
Categorytrailers
Serial Number1TKJ05235EM023422
Unit NumberT#5042
Catalog NumberCU4452454
Manufacturing Year2013
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 53,500
Tax-
Price Including Tax-
Features
Additional InformationTK80FT FOLDING GOOSENECK TRAILER (4S2M ABS), 80000 LBS IN 12', 10'11" FULL WIDTH UPPER DECK W/KNIFE EDGE & 25" KP SETTING & 93" SWING CLEARANCE, 50" LOADED FW HEIGHT, DUAL HYD (PTO - 13HP HONDA) PONY MOTOR NOT INSTALLED AND NOT GUARANTEED TO RUN, 102" FULL WIDTH DECK X 24' DECK, 1 1/2" DECKING (RAISED), TOP FLANGE REINFORCEMENT UPPER & LOWER, (10) D-RINGS PER SIDE - TOTAL UPPER AND LOWER INCLUDES TRIANGLES IN MAIN DECK BEAMS, (2) D-RINGS ON REAR TAIL CHANNEL, STD SWINGOUTS, FULL REAR DECK (WOOD OVER STEEL), 45 DEGREE SLOPE IN TRANSITION AREA - DOUBLE TAPER ... TOP FRONT CORNER, AIR RIDE SUSPENSION, RAISE & LOWERING KIT, STEEL DISC WHEELS, STD 255/70R X 22.5 16 PR TIRES, AIR LIFT 3RD AXLE, FRAME REINFORCEMENT FOR ADDITIONAL AXLES, 55" AXLE SPACING, 4" STROBE LIGHTS IN TAIL CHANNEL ILO 3RD TAIL LIGHT PACKAGE, REMOTE FLASHER WITH BATTERY BKUP, KNUCKLE TROUGH IN REAR 6' OF LOAD DECK, FLAG HOLDERS AT REAR, WIDE LOAD SIGN BRACKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone